MITSUBISHI ELECTRIC Changes for the Better

FX5-4AD

Material number 334430
FX5;Analog Input Module;4 channels

FA-COM PLC: Analogue I/O Module

SeriesMELSEC IQ-F SERIES
TypeANALOG INPUT
Power Supply (V)24
Current TypeDC
Integrated Analogue Inputs4
Input Voltage Range (V)-10-10; 0-10; 0-5; 1-5
Input Current Range (mA)-20-20; 0-20; 4-20
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55

Product Dimensions & Weight

Depth (mm)102,2
Weight (kg)0,2
Width (mm)40
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)60
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)34

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 71868-10-5, 80-05-7, 80-43-3, 3896-11-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO