MITSUBISHI ELECTRIC Changes for the Better

FX5-4AD-ADP

Material number 283559
FX5;Analog Input Module;4 channels

FA-COM PLC: Analogue I/O Module

SeriesMELSEC IQ-F SERIES
TypeANALOG INPUT
Power Supply (V)24
Current TypeDC
Integrated Analogue Inputs4
Input Voltage Range (V)-10-10; 0-10; 0-5; 1-5
Input Current Range (mA)-20-20; 0-20; 4-20
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55

Product Dimensions & Weight

Depth (mm)89,1
Weight (kg)0,1
Width (mm)17,6
Height (mm)106

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)52,5
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)12,7

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 71868-10-5, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO