MITSUBISHI ELECTRIC Changes for the Better
Germany

MS-WIN-Chart-SW based on MS-EXCEL for all MELSEC PLC (Includes MX Component)

FA-Software: Software PLC

SeriesMELSOFT MX SERIES
Number of Licenses2
TypeMX SHEET + MX COMPONENT
Distribution VersionUSB

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)45
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO