MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Programming-S/W for Melsec iQ-R/iQ- F;engl;USB;2 PC´s

FA-Software: Software PLC

SeriesMELSOFT GX SERIES
Number of Licenses2
TypeGX WORKS3
Distribution VersionUSB

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO