MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital Input Module; NZ2FT Series; 4 inputs; plus common; 24 VDC; spring clamp

FA-MOD PLC: Digital Input Module

SeriesNZ2FT SERIES
TypeDC INPUT (PLUS COMMON)
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs4
Rated Input Voltage (VDC)24
WiringSPRING CLAMP

Product Dimensions & Weight

Width (mm)11,5
Height (mm)120
Depth (mm)76
Weight (kg)0,093

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)35,0
Other paper (g)14,0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10,0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO