MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital Output Module; NZ2FT Series; 8 transistor outputs; source; spring clamp

FA-MOD PLC: Digital Output Module

SeriesNZ2FT SERIES
TypeTRANSISTOR OUTPUT (SOURCE)
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs8
Output TypeTRANSISTOR
Output LogicSOURCE
Rated Load Voltage (VDC)24
WiringSPRING CLAMP
Int. Current Consumption (A)0,05

Product Dimensions & Weight

Width (mm)11,5
Height (mm)120
Depth (mm)76
Weight (kg)0,096

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsDNV GL, LR
UKCACOMPLIANT

Product Packaging

Cardboard (g)35
Other paper (g)14
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO