MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital Output Module; NZ2FT Series; 8 transistor outputs; sink; spring clamp

FA-MOD PLC: Digital Output Module

SeriesNZ2FT SERIES
TypeTRANSISTOR OUTPUT (SINK)
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs8
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)24
WiringSPRING CLAMP
Int. Current Consumption (A)0,04

Product Dimensions & Weight

Depth (mm)76
Weight (kg)0,095
Width (mm)11,5
Height (mm)120

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)35,0
Steel (g)0
Glass (g)0
Other plastic (g)10,0
Wood (g)0
Other paper (g)14,0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO