MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital Input Module; NZ2FT Series; 4 inputs; 110 - 230 VAC; spring clamp

FA-MOD PLC: Digital Input Module

SeriesNZ2FT SERIES
TypeAC INPUT
Power Supply (V)120-230
Current TypeAC
Occupied Stations1
Integrated Digital Inputs4
Rated Input Voltage (VAC)120-230
WiringSPRING CLAMP

Product Dimensions & Weight

Width (mm)11,5
Height (mm)120
Depth (mm)76
Weight (kg)0,099

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)35,0
Other paper (g)14,0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10,0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO