MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital Input Module; NZ2FT Series; 16 inputs; minus common 24 VDC; spring clamp

FA-MOD PLC: Digital Input Module

SeriesNZ2FT SERIES
TypeDC INPUT (MINUS COMMON)
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringSPRING CLAMP
Int. Current Consumption (A)0,07

Product Dimensions & Weight

Width (mm)11,5
Height (mm)120
Depth (mm)76
Weight (kg)0,095

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsDNV GL, LR
UKCACOMPLIANT

Product Packaging

Cardboard (g)35
Other paper (g)14
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO