MITSUBISHI ELECTRIC Changes for the Better
Germany

High Speed Counter Module; NZ2FT Series; 2 channels; max. 100 kHz; 32 bits

FA-MOD PLC: Counter Module

SeriesNZ2FT SERIES
TypeHIGH-SPEED COUNTER MODULE
Power Supply (V)24
Current TypeDC
Number of Channels2
Int. Current Consumption (A)0,045

Product Dimensions & Weight

Depth (mm)76
Weight (kg)0,089
Width (mm)11,5
Height (mm)120

Conformity

CECOMPLIANT
Shipping ApprovalsDNV GL, LR
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)35
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)14

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO