MITSUBISHI ELECTRIC Changes for the Better
Germany

Temperature Input Module; NZ2FT Series; 4 chan; -200-2315°C;16 bits;thermocouple

FA-MOD PLC: Temperature Module

SeriesNZ2FT SERIES
TypeTEMPERATURE INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Analogue Inputs4
Input TypeTHERMOCOUPLE
Applicable Thermocouple TypeU, T, S, R, N, MV, L, K, J, E, C, B
Int. Current Consumption (A)0,03

Product Dimensions & Weight

Width (mm)11,5
Height (mm)120
Depth (mm)76
Weight (kg)0,091

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)35,0
Other paper (g)14,0
Aluminum (g)0,0
Steel (g)0,0
Styrofoam (g)0,0
Other plastic (g)6,0
Wood (g)0,0
Glass (g)0,0
Others (g)0,0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO