MITSUBISHI ELECTRIC Changes for the Better
Germany

Analogue Output Module; NZ2FT Series; 4 channels; voltage/current; 16 bits

FA-MOD PLC: Analogue I/O Module

SeriesNZ2FT SERIES
TypeANALOG OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Analogue Outputs4
Output Voltage Range (V)0-5; ±5; 0-10; ±10; 1-5; 2-10
Output Current Range (mA)0-20; 4-20
WiringSPRING CLAMP
Int. Current Consumption (A)0,055

Product Dimensions & Weight

Width (mm)11,5
Height (mm)120
Depth (mm)76
Weight (kg)0,104

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsDNV GL, LR
UKCACOMPLIANT

Product Packaging

Cardboard (g)35
Other paper (g)14
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO