MITSUBISHI ELECTRIC Changes for the Better
Germany

Analogue Input Module; NZ2FT Series; 4 channels; voltage/current; 16 bits

FA-MOD PLC: Analogue I/O Module

SeriesNZ2FT SERIES
TypeANALOG INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Analogue Inputs4
Input Voltage Range (V)0-5; ±5; 0-10; ±10; 1-5; 2-10
Input Current Range (mA)0-20; 4-20
WiringSPRING CLAMP
Int. Current Consumption (A)0,035

Product Dimensions & Weight

Depth (mm)76
Weight (kg)0,099
Width (mm)11,5
Height (mm)120

Conformity

CECOMPLIANT
Shipping ApprovalsDNV GL, LR
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)35
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)14

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO