MITSUBISHI ELECTRIC Changes for the Better
Germany

Analogue Input;NZ2FT Series;4 ch;voltage/current;16 bits;diagnostic functions

FA-MOD PLC: Analogue I/O Module

SeriesNZ2FT SERIES
TypeANALOG INPUT WITH DIAGNOSTIC F
Power Supply (V)24
Current TypeDC
Occupied Stations1
Input Voltage Range (V)0-5; -5-5; 0-10; -10-10; 1-5;
Input Current Range (mA)0-20; 4-20
WiringSPRING CLAMP

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)35
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)14

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO