MITSUBISHI ELECTRIC Changes for the Better
Germany

Fieldbus Coupler Modbus-TCP; NZ2FT Series; 24 V DC; 10/100 Mbps; +end brackets

FA-MOD PLC: Network Module

SeriesNZ2FT SERIES
TypeCOUPLER MODULE
Power Supply (V)24
Current TypeDC
Network InterfaceMODBUS TCP

Product Dimensions & Weight

Depth (mm)76
Weight (kg)0,242
Width (mm)52(60)
Height (mm)120

Conformity

CECOMPLIANT
Shipping ApprovalsDNV GL, LR
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)73
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)26

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO