MITSUBISHI ELECTRIC Changes for the Better
Germany

Fieldbus Coupler CC-Link IE TSN; NZ2FT Series; 24 V DC; 2xRJ-45; +end brackets

FA-MOD PLC: Network Module

SeriesNZ2FT SERIES
TypeCOUPLER MODULE
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINKE IE TSN

Product Dimensions & Weight

Height (mm)120
Depth (mm)76
Weight (kg)0,264

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)73
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO