MITSUBISHI ELECTRIC Changes for the Better
Germany

Fieldbus Coupler EtherNet/IP; NZ2FT Series; 24 V DC; 10/100 Mbps; +end brackets

FA-MOD PLC: Network Module

SeriesNZ2FT SERIES
TypeCOUPLER MODULE
Power Supply (V)24
Current TypeDC
Network InterfaceETHERNET/IP

Product Dimensions & Weight

Width (mm)52(60)
Height (mm)120
Depth (mm)76
Weight (kg)0,242

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsDNV GL, LR
UKCACOMPLIANT

Product Packaging

Cardboard (g)73
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO