MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link I/O module; RS232 seriell communication module

FA-MOD PLC: Serial Com Module

SeriesCC-LINK
InterfaceRS-232

Product Dimensions & Weight

Width (mm)170
Height (mm)80
Depth (mm)47
Weight (kg)0,4

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)150
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 12060-00-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO