MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC L-Series Profibus Mastermodule; DP-V1 Protocol; 12MBaud; IEC61158/EN50170

FA-MOD PLC: Network Module

SeriesMELSEC-L SERIES
TypeMASTER STATION
Network InterfacePROFIBUS-DP

Product Dimensions & Weight

Width (mm)28,5
Height (mm)90
Depth (mm)95
Weight (kg)0,14

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)20
Wood (g)0
Glass (g)0
Others (g)60

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B