MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series PC-Interface-card for MELSECNET/H, SI/QSI 50/125Micrometer

FA-MOD PLC: Network Module

SeriesMELSECNET/H
TypeMASTER/LOCAL STATION
Network InterfaceMELSECNET/H

Product Dimensions & Weight

Width (mm)20
Height (mm)103
Depth (mm)146,5
Weight (kg)0,11

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsNK
UKCACOMPLIANT

Product Packaging

Cardboard (g)215
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)31
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO