MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series PC-Interface-card for MELSECNET/H; SI/QSI 185/230 Micrometer

FA-MOD PLC: Network Module

SeriesMELSECNET/H
TypeMASTER/LOCAL STATION
Network InterfaceMELSECNET/H

Product Dimensions & Weight

Width (mm)121
Height (mm)19
Depth (mm)153
Weight (kg)0,1

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsNK
UKCACOMPLIANT

Product Packaging

Cardboard (g)215
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)31
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number111-15-9
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO