MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Serie FL-net (OPCN-2) interface module; 10 BASE-T/100 BASE-TX; RJ45

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeNODE
Network InterfaceFL-NET(OPCN-2)

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)110
Weight (kg)0,14

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)43,6
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3,5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B