STL-ETH2

Material number 486381
STlite head station Ethernet

FA-MOD PLC: Network Module

SeriesSTLITE SERIES
TypeCOUPLER MODULE
Power Supply (V)24
Current TypeDC
Network InterfaceETHERNET

Product Dimensions & Weight

Depth (mm)96,8
Weight (kg)0,104
Width (mm)49,5
Height (mm)71,9

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)4,2
Styrofoam (g)0
Cardboard (g)15
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO