MITSUBISHI ELECTRIC Changes for the Better

CC-Link IE TSN class A/B industrial managed switch; 4 ports; 10M/100M/1G

FA-MOD PLC: Network Module

SeriesCC-LINK IE TSN
TypeINDUSTRIAL SWITCH
Power Supply (V)24
Current TypeDC
Network InterfaceETHERNET

Product Dimensions & Weight

Weight (kg)0,59

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)133
Steel (g)0
Glass (g)0
Other plastic (g)62
Wood (g)0
Other paper (g)1

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO