MITSUBISHI ELECTRIC Changes for the Better
Germany

Unmanaged full GbE switch, 8x10/100/1000BaseT(X) (2x100/1000BaseSFP),TSN Class A

FA-MOD PLC: Network Module

SeriesEDS-G308 SERIES
TypeINDUSTRIAL SWITCH
Power Supply (V)12/24/48
Current TypeDC
Network InterfaceETHERNET

Product Dimensions & Weight

Depth (mm)105
Weight (kg)0,88
Width (mm)52,9
Height (mm)135

Conformity

CECOMPLIANT
Shipping ApprovalsDNV,ABS,LR,GL,NKK
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO