EDS-G205-1GTXSFP

Material number 604808
Unmanaged full GbE switch, 5x10/100/1000BaseT(X) (1x100/1000BaseSFP),TSN Class A

FA-MOD PLC: Network Module

SeriesEDS-G205 SERIES
TypeINDUSTRIAL SWITCH
Power Supply (V)12/24/48
Current TypeDC
Network InterfaceETHERNET

Product Dimensions & Weight

Depth (mm)105
Weight (kg)0,29
Width (mm)29
Height (mm)135

Conformity

CECOMPLIANT
Shipping ApprovalsABS, NKK, IEC 60945
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO