MITSUBISHI ELECTRIC Changes for the Better

Industrial Switch; 5 ports; 10/100/1000 Mbps; DIN; CC-Link IE TSN (class A)

FA-MOD PLC: Network Module

SeriesCC-LINK IE TSN
TypeINDUSTRIAL SWITCH
Power Supply (V)12-48
Current TypeDC
Network InterfaceETHERNET

Product Dimensions & Weight

Depth (mm)80
Weight (kg)0,22
Width (mm)23,5
Height (mm)104

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)60
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO