MITSUBISHI ELECTRIC Changes for the Better
Germany

Industrial Switch; 5 ports; 10/100 Mbps; DIN; CC-Link IE Field Basic compatible

FA-MOD PLC: Network Module

SeriesCC-LINK IE FIELD NETWORK BASIC
TypeINDUSTRIAL SWITCH
Power Supply (V)12-48
Current TypeDC
Network InterfaceETHERNET

Product Dimensions & Weight

Width (mm)19
Height (mm)93
Depth (mm)73
Weight (kg)0,056

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)170
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO