MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link compact I/O module Optical Repeater, GI, fibre optics

FA-MOD PLC: Network Module

SeriesCC-LINK
TypeREPEATER
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK

Product Dimensions & Weight

Width (mm)87,3
Height (mm)54
Depth (mm)40
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)8
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO