MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link optical Spatial repeater and infrared transmission module B-type

FA-MOD PLC: Network Module

SeriesCC-LINK
TypeREPEATER
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK

Product Dimensions & Weight

Depth (mm)57,5
Weight (kg)0,5
Width (mm)161
Height (mm)100

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)74
Steel (g)0
Glass (g)0
Other plastic (g)12
Wood (g)0
Other paper (g)73

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B