MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link optical Spatial repeater and infrared transmission module A-type

FA-MOD PLC: Network Module

SeriesCC-LINK
TypeREPEATER
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK

Product Dimensions & Weight

Width (mm)161
Height (mm)100
Depth (mm)57,5
Weight (kg)0,5

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)74
Other paper (g)73
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)12
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B