MITSUBISHI ELECTRIC Changes for the Better

PLC iQ-R Series; CPU, 1200K steps, CC-Link IE

FA-MOD PLC: CPU Module

SeriesMELSEC IQ-R SERIES
TypeSTANDARD CPU (WITH CC-LINK IE)
Program Memory1200K
Program Memory UnitSTEPS
Local I/O Points4.096
Local + Remote I/O Points4.096
Cycle Time LD (ns)0,98
Cycle Time MOV (ns)1,96
USB1
Ethernet Port1
Buffer BatteryYES
Int. Current Consumption (A)1,49

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0,4
Width (mm)56
Height (mm)106

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)55
Steel (g)0
Glass (g)0
Other plastic (g)6
Wood (g)0
Other paper (g)36

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 1303-86-2, 2451-62-9, 12060-00-3, 110-71-4
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO