MITSUBISHI ELECTRIC Changes for the Better
Germany

CC-Link IE Control Network Interface Board; PCI Express; dual loop fiber

FA-MOD PLC: Network Module

SeriesCC-LINK IE CONTROL NETWORK
TypeMASTER/LOCAL STATION
Network InterfaceCC-LINK IE CONTROL NETWORK

Product Dimensions & Weight

Width (mm)181
Height (mm)121
Depth (mm)18,5
Weight (kg)0,13

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)148
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)26
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 1303-86-2, 127-19-5
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO