MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series PCI CC-Link IE Control card, 1Gbps Fibre optic GI, ext Powersupply

FA-MOD PLC: Network Module

SeriesCC-LINK IE CONTROL NETWORK
TypeMASTER/LOCAL STATION
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK IE CONTROL NETWORK

Product Dimensions & Weight

Depth (mm)181
Weight (kg)0,14
Width (mm)18,5
Height (mm)121

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)148
Steel (g)0
Glass (g)0
Other plastic (g)14
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 1303-86-2, 127-19-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO