Series | CC-LINK IE CONTROL NETWORK |
---|---|
Type | MASTER/LOCAL STATION |
Network Interface | CC-LINK IE CONTROL NETWORK |
Depth (mm) | 181 |
---|---|
Weight (kg) | 0,12 |
Width (mm) | 18,5 |
Height (mm) | 121 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 148 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 26 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 127-19-5, 119313-12-1, 7439-92-1, 80-05-7, 96-13-9 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |