MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX2N High speed pulse output of 1 MHz

FA-COM PLC: Positioning Module

SeriesMELSEC-F SERIES
TypeFX2N
Number of Axes1

Product Dimensions & Weight

Width (mm)43
Height (mm)90
Depth (mm)87
Weight (kg)0,18

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)38
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B