Type | FX3UC |
---|---|
Power Supply (V) | 24 |
Current Type | DC |
Program Memory | 64K STEPS |
Program Memory Unit | EEPROM |
Integrated Digital Inputs | 48 |
Integrated Digital Outputs | 48 |
Output Type | TRANSISTOR |
Output Logic | SINK |
Local I/O Points | 256 |
Local + Remote I/O Points | 384 |
Expandable | YES |
Cycle Time LD (ns) | 65 |
Cycle Time MOV (ns) | 642 |
RS-422 | 1 |
Power Consumption (W) | 14 |
Buffer Battery | YES |
Protection Class | IP10 |
Min. Ambient Temperature (°C) | 0 |
Max. Ambient Temperature (°C) | 55 |
Series | MELSEC-F SERIES |
Depth (mm) | 74 |
---|---|
Weight (kg) | 0,35 |
Width (mm) | 85,4 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV GL,LR,RINA |
EAC | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 75 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |