FX3UC-32MT-LT

Material number 213114
Base Unit DC 24V;16 inputs DC 24V;16 transistor outputs (sink);0,3A (output 0-3)

FA-COM PLC: Main Unit

TypeFX3UC
Power Supply (V)24
Current TypeDC
Program Memory64K STEPS
Program Memory UnitEEPROM
Integrated Digital Inputs16
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSINK
Local I/O Points256
Local + Remote I/O Points384
ExpandableYES
Cycle Time LD (ns)65
Cycle Time MOV (ns)642
RS-4221
Power Consumption (W)7
Buffer BatteryYES
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC-F SERIES

Product Dimensions & Weight

Depth (mm)87
Weight (kg)0,25
Width (mm)55
Height (mm)90

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)90,9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO