MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX3U Base Unit AC 100-240 V; 32 inputs DC 24V; 32 triac outputs

FA-COM PLC: Main Unit

TypeFX3U
Power Supply (V)100-240
Current TypeAC
Program Memory64K STEPS
Program Memory UnitRAM
Integrated Digital Inputs32
Integrated Digital Outputs32
Output TypeTRIAC
Local I/O Points256
Local + Remote I/O Points384
ExpandableYES
Cycle Time LD (ns)65
Cycle Time MOV (ns)642
RS-4221
Power Consumption (W)40
Buffer BatteryYES
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC-F SERIES

Product Dimensions & Weight

Width (mm)220
Height (mm)90
Depth (mm)86
Weight (kg)1

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)198
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B