MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX3U Base Unit AC 100-240 V: 64 inputs DC 24 V; 64 relay outputs

FA-COM PLC: Main Unit

TypeFX3U
Power Supply (V)100-240
Current TypeAC
Program Memory64K STEPS
Program Memory UnitRAM
Integrated Digital Inputs64
Integrated Digital Outputs64
Output TypeRELAY
Local I/O Points256
Local + Remote I/O Points384
ExpandableYES
Cycle Time LD (ns)65
Cycle Time MOV (ns)642
USBOPTION
RS-4221
Power Consumption (W)65
Buffer BatteryYES
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC-F SERIES

Product Dimensions & Weight

Depth (mm)86
Weight (kg)1,8
Width (mm)350
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)237
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO