MITSUBISHI ELECTRIC Changes for the Better
We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

FX3S-14MT/DSS

Material number 271696
FX3S Base Unit DC24V;8 Inputs DC24V;6 Transistor Outputs (source)

FA-COM PLC: Main Unit

TypeFX3S
Power Supply (V)24
Current TypeDC
Program Memory16K STEPS
Program Memory UnitEEPROM
Integrated Digital Inputs8
Integrated Digital Outputs6
Output TypeTRANSISTOR
Output LogicSOURCE
Local I/O Points30
Local + Remote I/O Points30
ExpandableNO
Cycle Time LD (ns)210
Cycle Time MOV (ns)500
USB1
RS-4221
Power Consumption (W)6,5
Buffer BatteryNO
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC-F SERIES

Product Dimensions & Weight

Depth (mm)49
Weight (kg)0,22
Width (mm)60
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)73
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 1303-86-2, 1317-36-8, 2451-62-9, 119-47-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO