Type | FX3S |
---|---|
Power Supply (V) | 24 |
Current Type | DC |
Program Memory | 16K STEPS |
Program Memory Unit | EEPROM |
Integrated Digital Inputs | 8 |
Integrated Digital Outputs | 6 |
Output Type | RELAY |
Local I/O Points | 30 |
Local + Remote I/O Points | 30 |
Expandable | NO |
Cycle Time LD (ns) | 210 |
Cycle Time MOV (ns) | 500 |
USB | 1 |
RS-422 | 1 |
Power Consumption (W) | 6,5 |
Buffer Battery | NO |
Protection Class | IP10 |
Min. Ambient Temperature (°C) | 0 |
Max. Ambient Temperature (°C) | 55 |
Series | MELSEC-F SERIES |
Depth (mm) | 49 |
---|---|
Weight (kg) | 0,27 |
Width (mm) | 60 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV GL,LR,NK |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 73 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 1303-86-2, 1317-36-8, 2451-62-9, 119-47-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |