MITSUBISHI ELECTRIC Changes for the Better
Germany

FX3S Base Unit DC24V;6 Inputs DC24V;4 Relay Outputs

FA-COM PLC: Main Unit

TypeFX3S
Power Supply (V)24
Current TypeDC
Program Memory16K STEPS
Program Memory UnitEEPROM
Integrated Digital Inputs6
Integrated Digital Outputs4
Output TypeRELAY
Local I/O Points30
Local + Remote I/O Points30
ExpandableNO
Cycle Time LD (ns)210
Cycle Time MOV (ns)500
USB1
RS-4221
Power Consumption (W)6
Buffer BatteryNO
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC-F SERIES

Product Dimensions & Weight

Width (mm)60
Height (mm)90
Depth (mm)49
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK
UKCACOMPLIANT

Product Packaging

Cardboard (g)73
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO