MITSUBISHI ELECTRIC Changes for the Better

FX3GE-24MT/DSS

Material number 269919
SPS FX3GE DC24V;14 Inputs DC24V;10xTrans;3xAnalog;Ethernet;USB;RS422;source

FA-COM PLC: Main Unit

TypeFX3GE
Power Supply (V)24
Current TypeDC
Program Memory32K STEPS
Program Memory UnitEEPROM
Integrated Digital Inputs14
Integrated Digital Outputs10
Integrated Analogue Inputs2
Output TypeTRANSISTOR
Output LogicSOURCE
Local I/O Points128
Local + Remote I/O Points256
ExpandableYES
Cycle Time LD (ns)210
Cycle Time MOV (ns)500
USB1
Ethernet Port1
RS-4221
Power Consumption (W)32
Buffer BatteryOPTION
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC-F SERIES

Product Dimensions & Weight

Depth (mm)86
Weight (kg)0,6
Width (mm)130
Height (mm)90

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)97
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 1303-86-2, 1317-36-8, 2451-62-9, 693-98-1, 7439-92-1, 80-05-7, 80-43-3, 12626-81-2
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO