MITSUBISHI ELECTRIC Changes for the Better

FX3G-40MT/DS

Material number 231484
PLC, FX3G Base Unit DC 24 V; 24 inputs DC 24V; 16 transistor outputs (Sink)

FA-COM PLC: Main Unit

TypeFX3G
Power Supply (V)24
Current TypeDC
Program Memory32K STEPS
Program Memory UnitEEPROM
Integrated Digital Inputs24
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSINK
Local I/O Points128
Local + Remote I/O Points256
ExpandableYES
Cycle Time LD (ns)210
Cycle Time MOV (ns)500
USB1
RS-4221
Power Consumption (W)25
Buffer BatteryOPTION
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC-F SERIES

Product Dimensions & Weight

Depth (mm)86
Weight (kg)0,586
Width (mm)130
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)97
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 71868-10-5, 1303-86-2, 1317-36-8, 2451-62-9, 693-98-1, 7439-92-1, 80-05-7
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO