MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC FX Series, FX3U 1939 communication Module

FA-COM PLC: Network Module

SeriesMELSEC-F SERIES
TypeMASTER STATION
Network InterfaceJ1939

Product Dimensions & Weight

Width (mm)43
Height (mm)90
Depth (mm)87
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
Shipping ApprovalsABS,BV,DNV,GL,LR,NK,RINA,KR
UKCACOMPLIANT

Product Packaging

Cardboard (g)37,9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO