MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX3U Communication module for Ethernet 10/100MBit; RJ45, TCP/IP, MB-support

FA-COM PLC: Network Module

SeriesMELSEC-F SERIES
TypeMASTER/LOCAL STATION
Network InterfaceETHERNET

Product Dimensions & Weight

Width (mm)55
Height (mm)90
Depth (mm)87
Weight (kg)0,3

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)38
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO