MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX3U Communication module for CC-Link; Slave Modules

FA-COM PLC: Network Module

SeriesMELSEC-F SERIES
TypeLOCAL STATION
Network InterfaceCC-LINK

Product Dimensions & Weight

Width (mm)55
Height (mm)90
Depth (mm)87
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULNON-COMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)37,9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO