MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX3U PROFIBUS Module; Slave-Station (DP)

FA-COM PLC: Network Module

SeriesMELSEC-F SERIES
TypeLOCAL STATION
Network InterfacePROFIBUS-DP

Product Dimensions & Weight

Width (mm)43
Height (mm)90
Depth (mm)89
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsDNV GL,LR
UKCACOMPLIANT

Product Packaging

Cardboard (g)203
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO