MITSUBISHI ELECTRIC Changes for the Better
Germany

FX3G RS485 BD Board;RJ45 Connector Type

FA-COM PLC: Serial Com Module

SeriesMELSEC-F SERIES
TypeFX3G
InterfaceRS-485

Product Dimensions & Weight

Width (mm)35
Height (mm)51,2
Depth (mm)22
Weight (kg)0,02

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)11
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO